drylin® E stepper motor with connector and encoder, NEMA 34

MOT-AN-S-060-059-086-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-059-086-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-059-086-M-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-059-086-M-C-AAAC technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-059-086-M-C-AAAC video
igus-icon-lupe
1 from 5
drylin® E stepper motor with connector and encoder, NEMA 34
drylin® E stepper motor with connector and encoder, NEMA 34
drylin® E stepper motor with connector and encoder, NEMA 34
drylin® E stepper motor with connector and encoder, NEMA 34
drylin® E stepper motor with connector and encoder, NEMA 34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP65 (shaft seal IP52)
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connections: Metric M17 connectors (pivoting ± 90°)
igus-icon-lieferzeitMOT-AN-S-060-059-086-M-C-AAAC

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h