drylin® E stepper motor, stranded wires with Molex connector and brake, NEMA34-strong

MOT-AN-S-060-112-086-L-B-AAAA product image
igus-icon-lupe
MOT-AN-S-060-112-086-L-B-AAAA product image
igus-icon-lupe
MOT-AN-S-060-112-086-L-B-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-112-086-L-B-AAAA technical drawing
igus-icon-lupe
1 from 4
drylin® E stepper motor, stranded wires with Molex connector and brake, NEMA34-strong
drylin® E stepper motor, stranded wires with Molex connector and brake, NEMA34-strong
drylin® E stepper motor, stranded wires with Molex connector and brake, NEMA34-strong
drylin® E stepper motor, stranded wires with Molex connector and brake, NEMA34-strong
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA34-strong/flange dimension 86mm
  • Protection class: IP40
  • Holding torque: 12Nm
  • Nominal current: 7A
  • Motor connection: Molex with connection cable, brake with Molex connector
igus-icon-lieferzeitMOT-AN-S-060-112-086-L-B-AAAA

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h