drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 24

MOT-EC-60-C-K-A product image
igus-icon-lupe
MOT-EC-60-C-K-A product image
igus-icon-lupe
MOT-EC-60-C-K-A technical drawing
igus-icon-lupe
MOT-EC-60-C-K-A technical drawing
igus-icon-lupe
1 from 4
drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 24
drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 24
drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 24
drylin BLDC motor with Molex connector, Hall, encoder and brake, NEMA 24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA24/flange dimension 60mm
  • Protection class: IP40
  • Rated torque: 0.80Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector, encoder with Molex, brake with Molex
  • Brake voltage: 24V
  • Integrated brake for vertical loads
igus-icon-lieferzeitMOT-EC-60-C-K-A

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h