drylin BLDC brushless motor with Hall and encoder, NEMA 34

MOT-EC-86-C-I-A product image
igus-icon-lupe
MOT-EC-86-C-I-A product image
igus-icon-lupe
MOT-EC-86-C-I-A technical drawing
igus-icon-lupe
MOT-EC-86-C-I-A technical drawing
igus-icon-lupe
1 from 4
drylin BLDC brushless motor with Hall and encoder, NEMA 34
drylin BLDC brushless motor with Hall and encoder, NEMA 34
drylin BLDC brushless motor with Hall and encoder, NEMA 34
drylin BLDC brushless motor with Hall and encoder, NEMA 34
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 34/flange dimension 86mm
  • Protection class: IP40
  • Rated torque: 1.00Nm
  • Nominal voltage: 48V DC
  • Motor connections: Molex connector, encoder with Molex
igus-icon-lieferzeit-dotMOT-EC-86-C-I-A

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h