drylin® E lead screw stepper motor and encoder, stranded wires with JST connector, NEMA 8

MOT-ST-20-L-C-A product image
igus-icon-lupe
MOT-ST-20-L-C-A product image
igus-icon-lupe
MOT-ST-20-L-C-A technical drawing
igus-icon-lupe
MOT-ST-20-L-C-A technical drawing
igus-icon-lupe
1 from 4
drylin® E lead screw stepper motor and encoder, stranded wires with JST connector, NEMA 8
drylin® E lead screw stepper motor and encoder, stranded wires with JST connector, NEMA 8
drylin® E lead screw stepper motor and encoder, stranded wires with JST connector, NEMA 8
drylin® E lead screw stepper motor and encoder, stranded wires with JST connector, NEMA 8
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA8/flange dimension 20mm
  • Protection class: IP40
  • Holding torque: 0.026Nm
  • Nominal current: 0.6A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeitMOT-ST-20-L-C-A

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h