drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA14

MOT-ST-35-L-A-A product image
igus-icon-lupe
MOT-ST-35-L-A-A product image
igus-icon-lupe
MOT-ST-35-L-A-A technical drawing
igus-icon-lupe
MOT-ST-35-L-A-A technical drawing
igus-icon-lupe
1 of 4
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA14
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA14
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA14/flange dimension 35mm
  • Protection class: IP40
  • Holding torque: 0.18Nm
  • Nominal current: 1.20A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeitMOT-ST-35-L-A-A

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm