drylin® E lead screw stepper motor, stranded wires with JST connector and 24V encoder, NEMA 17

MOT-ST-42-L-C-O product image
igus-icon-lupe
MOT-ST-42-L-C-O product image
igus-icon-lupe
MOT-ST-42-L-C-O technical drawing
igus-icon-lupe
MOT-ST-42-L-C-O technical drawing
igus-icon-lupe
1 from 4
drylin® E lead screw stepper motor, stranded wires with JST connector and 24V encoder, NEMA 17
drylin® E lead screw stepper motor, stranded wires with JST connector and 24V encoder, NEMA 17
drylin® E lead screw stepper motor, stranded wires with JST connector and 24V encoder, NEMA 17
drylin® E lead screw stepper motor, stranded wires with JST connector and 24V encoder, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: IP40
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
igus-icon-lieferzeitMOT-ST-42-L-C-O

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h