drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23

MOT-ST-56-L-A-A product image
igus-icon-lupe
MOT-ST-56-L-A-A product image
igus-icon-lupe
MOT-ST-56-L-A-A technical drawing
igus-icon-lupe
MOT-ST-56-L-A-A technical drawing
igus-icon-lupe
play iconMOT-ST-56-L-A-A video
igus-icon-lupe
1 from 5
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class: IP40
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeitMOT-ST-56-L-A-A

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h