drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 24

New
MOT-ST-60-L-A-A product image
igus-icon-lupe
MOT-ST-60-L-A-A product image
igus-icon-lupe
MOT-ST-60-L-A-A technical drawing
igus-icon-lupe
MOT-ST-60-L-A-A technical drawing
igus-icon-lupe
1 of 4
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 24
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 24
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 24
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA24/flange installation size 60mm
  • Protection class: IP40
  • Holding torque: 3.00Nm
  • Nominal current: 4.20A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeitMOT-ST-60-L-A-A

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm