drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 34

New
MOT-ST-86-L-A-A product image
igus-icon-lupe
MOT-ST-86-L-A-A product image
igus-icon-lupe
MOT-ST-86-L-A-A technical drawing
igus-icon-lupe
MOT-ST-86-L-A-A technical drawing
igus-icon-lupe
1 from 4
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 34
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 34
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 34
drylin® E lead screw stepper motor, stranded wires with JST connector, NEMA 34
igus-icon-arrow-left
igus-icon-arrow-right
  • Size: NEMA 34 / flange size 86mm
  • Protection class: IP40
  • Holding torque: 5.90Nm
  • Nominal current: 6.36A
  • Motor connection: stranded wires with JST connector
igus-icon-lieferzeitMOT-ST-86-L-A-A

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h