Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m

<p><b>1 complete set consists of:</b></p><p>+ Hybrid energy chain<br>+ Metal mounting bracket<br>+ Separators</p>
igus-icon-lupe
PACK.YE.42.10.100.6000.01 product image
igus-icon-lupe
PACK.YE.42.10.100.6000.01 technical drawing
igus-icon-lupe
PACK.YE.42.10.100.6000.01 technical drawing
igus-icon-lupe
play iconPACK.YE.42.10.100.6000.01 video
igus-icon-lupe
play iconPACK.YE.42.10.100.6000.01 video
igus-icon-lupe
1 from 6
<p><b>1 complete set consists of:</b></p><p>+ Hybrid energy chain<br>+ Metal mounting bracket<br>+ Separators</p>
Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m
Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m
Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m
Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m
Complete set YE.42 hybrid energy chain | Inner height: 42mm | Travel: 6 - 18m
igus-icon-arrow-left
igus-icon-arrow-right

1 complete set consists of:

  • Hybrid energy chain
  • Metal mounting bracket
  • Separators

  • Almost 50% less weight
  • 50% longer unsupported length
  • High tensile strength


Suitable for applications: lifting climbers, construction machinery, lifting platforms, telescopic loaders, work platforms

igus-icon-lieferzeitPACK.YE.42.10.100.6000.01
100
6000
Centre feed

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h