Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Drive technology
igus-icon-arrow-right
Electric motors
igus-icon-arrow-right
Connecting cables
igus-icon-arrow-right
Control unit cables
igus-icon-arrow-right
Data cable with M12 connector
Data cable with M12 connector
igus-icon-lupe
Outer jacket: PVC
Silicone-free
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
DLE904203159-5
Plug design
straight
Cable length [m]
5
Productdescription
Technical data
Downloads
DLE data cable length 3m, 5m und 10m connector straight 12-pin
Tech up:
Suitable connection cable for the DLE-CU-8 control unit with emergency stop and reset function
Cost down:
Scalable cable product range
Proof:
30 % longer connection routes possible
Sustainability:
Durable, flame-retardant, silicone-free
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up