iglidur® P210, guide roller, V-slot, 60°, mm

P210RLVM-0310-06 product image
igus-icon-lupe
P210RLVM-0310-06 product image
igus-icon-lupe
P210RLVM-0310-06 technical drawing
igus-icon-lupe
1 from 3
P210RLVM-0310-06 product image
P210RLVM-0310-06 product image
P210RLVM-0310-06 technical drawing
  • Specialist for pivoting, rolling applications and more - good coefficient of friction and wear on almost every shaft
  • Low moisture absorption
  • Extremely wear-resistant, especially with loads of up to 20MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
  • Lubrication-free and maintenance-free
  • Standard range from stock
igus-icon-lieferzeitP210RLVM-0310-06
6
3
10
6

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h