Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch

Standard
KBLI-03 product image
igus-icon-lupe
KBLI-03 product image
igus-icon-lupe
KBLI-03 technical drawing
igus-icon-lupe
KBLI-03 technical drawing
igus-icon-lupe
1 from 4
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
Rod end with female thread, KBRI / KBLI igubal®, spherical ball iglidur® W300, inch
igus-icon-arrow-left
igus-icon-arrow-right
  • Spherical ball material: iglidur® W300
  • Thread direction: right hand / left-hand
  • Housing material: igumid G
  • Dimensional series K according to DIN ISO 12240
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment errors
  • Compensation of edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

 
 
igus-icon-lieferzeitKBLI-03
4.8 (0.19 in)
Left-hand thread

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h