chainflex® linking cable angled M8 x 1, CF.INI CF98

Phase-out model
MAT90410309 product image
igus-icon-lupe
  • For heaviest duty applications and especially small radii up to 4 x d
  • TPE outer jacket
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90410309
3 pin
BW, M8
SG, M8
2
CF98.INI-P3-M8-BW/M8-SG-2
igus-icon-info

This part is a discontinued model.

InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h