chainflex® connection cable straight M8 x 1, CF.INI CF9

MAT9043716 product image
igus-icon-lupe
MAT9043716 technical drawing
igus-icon-lupe
1 from 2
MAT9043716 product image
MAT9043716 technical drawing
  • For heaviest duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotMAT9043716
3 pin
BG, M8
open end of cable
3
CF.INI-P3-M8-BG-3
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h