Industrial Ethernet/CAT5 cables, PUR, connector A: M12 d-coded pin angled, connector B: RJ45 straight, 12.5 x d

MAT904125418 product image
igus-icon-lupe

• Ethernet/Ethercat/CAT5

• Star quad structure

• For energy chain applications

• PUR outer jacket

• Bend factor 12.5xd

• Overall shield

• Notch-resistant

• Oil-resistant & flame-retardant

• Coolant-resistant

• Free from PVC and halogen

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeit-dotMAT904125418
    (4x0.25)C
    InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

    Consulting

    I would be happy to answer your questions in person

    Seán Ryan
    Seán Ryan

    igus-icon-phone086 0329555

    Consultation and delivery

    In person:
    Monday - Friday: 7 am - 8 pm
    Saturday: 8 am - 12 pm
    Online:
    Chat service
    Monday - Thursday: 8 am - 6 pm
    Friday: 8 am - 5 pm
    WhatsApp service
    Monday to Friday: 8am to 4pm
    What can we improve for you? Give us your feedback.

    About igus®

    Services

    Contact

    Our payment methods

    • Purchase on account
    • Visa
    • PayPal
    • Mastercard

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Ireland

      The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

      igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG