igus-icon-lupe
igus-icon-lupe
1 from 2
- For heavy-duty applications
- PVC outer jacket
- Flame retardant
- Silicone-free
- UV resistance: medium
- Oil resistant (following DIN EN 50363-4-1)
- CFRIP®
- Guarantee up to 4 years
igus-icon-lieferzeitCF30.10.04
4G1.0
| Double strokes* | 1 million | 3 million | 5 million |
|---|---|---|---|
| Temperature, | R min. | R min. | R min. |
| from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
| +5 / +15 | 10 | 11 | 12 |
| +15 / +60 | 7.5 | 8.5 | 9.5 |
| +60 / +70 | 10 | 11 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.