Pre-assembled USB 3.0 cables

Our USB 3.0 cables are specially designed for use in energy chains and offer maximum reliability in demanding industrial environments. With their robust PVC outer jacket, oil resistance, flame retardancy, and a flexible bending factor of 12.5xd, they are optimally designed for continuous movement and high loads.

Thanks to their high-quality pair and overall shielding, they guarantee interference-free and fast data transmission, even under challenging operating conditions. With a guaranteed service life of 10 million double strokes and up to a 4-year guarantee, these cables are the ideal choice for industrial challenges and dynamic applications.

Product highlights:

  • For energy chain applications – specially designed for continuous movement.
  • Robust PVC outer sheath – resistant to mechanical stress and environmental influences.
  • Pair and overall shielding – secure, interference-free data transmission.
  • Bending factor 12.5xd – ideal for tight bending radii.
  • Oil-resistant & flame-retardant – perfect for demanding applications.
  • 10 million double strokes guaranteed – long service life in moving applications.
  • Up to 4-year guarantee– tested quality for maximum safety.
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h