iglidur® Q, flange bearing, mm - QFM

For high loads - wear-resistant on many shafts

iglidur® Q, flange bearing, mm - QFM
iglidur® Q, flange bearing, mm - QFM drawing
1 from 2
iglidur® Q, flange bearing, mm - QFM
iglidur® Q, flange bearing, mm - QFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QFM-0608-03
  • Material: iglidur® Q
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 3 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Resistant to high loads (>60N/mm²)

iglidur® Q | For high loads - wear-resistant on many shafts

iglidur® Q was developed especially for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials with by far the best wear resistance. From a radial load of 25 MPa, even the highly abrasion-resistant iglidur® W300 is surpassed. Special solid lubricants distributed extremely finely in the material ensure that maintenance-free dry running is guaranteed under any load.

Typical areas of application

  • Agricultural technology
  • Construction machinery
  • Traffic engineering

When do I use it?

  • For swivel applications
  • For very good abrasion resistance, especially under extreme loads
  • For extreme p x v values
  • If the material should be insensitive to dirt

When should I not use it?

  • For use under water
  • When temperatures are permanently higher than +135 °C
  • If high edge loads or heavy impact loads occur
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH