iglidur® Q, flange bearing, imperial - QFI

For high loads - wear-resistant on many shafts

iglidur® Q, flange bearing, imperial - QFI
iglidur® Q, flange bearing, imperial - QFI drawing
1 from 2
iglidur® Q, flange bearing, imperial - QFI
iglidur® Q, flange bearing, imperial - QFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QFI-0607-04
  • Material: iglidur® Q
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 0.375 in
    • d2 0.4688 in
    • d3 0.687 in
    • b1 0.25 in
    • b2 0.046 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Resistant to high loads (>60N/mm²)
iglidur® Q | For heavy loads - Wear-resistant on many shafts
iglidur® Q bearings were developed especially for extreme loads. Under high loads, iglidur® Q figures among the iglidur® materials that display the best wear
resistance. From a radial load of 25MPa, even plain bearings made from the abrasion-resistant iglidur® W300 are exceeded. Specific solid lubricants integrated into the material ensure that the maintenance-free dry operation is guaranteed under any load.

Typical applications

Agriculture
Construction machinery
Public transport engineering

Find more applications here:
Industry solutions

 
When to use it?
  • For pivoting applications
  • For excellent wear resistance, especially for extreme loads
  • For extreme p x v values
  • When dirt-resistant bearings is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h