iglidur® J2, flange bearing, mm - J2FM

Environmentally friendly, versatile and cost-effective

iglidur® J2, flange bearing, mm - J2FM
iglidur® J2, flange bearing, mm - J2FM drawing
1 from 2
iglidur® J2, flange bearing, mm - J2FM
iglidur® J2, flange bearing, mm - J2FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J2FM-0608-06
  • Material: iglidur® J2
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • High media resistance

iglidur® J2 | Environmentally friendly, versatile and cost-effective

iglidur® J2 has a good universal media resistance comparable to iglidur® J and similar materials. The mechanical specifications in sporadically moving applications are better, but in comparison there are significant reductions in friction and wear. Like all iglidur® materials, iglidur® J2 is PFOA-free.

Typical applications

  • Model building
  • Robotics

When to use it?

  • When low moisture absorption and good media resistance is required for static load
  • When a cost-effective plain bearing is required for use in a wet environment with low pv values
  • When there is basic lubrication of the bearing

When not to use it?

  • When a highly wear-resistant bearing is required for continuous dry operation
  • When low moisture absorption and media resistance play a minor role
  • When resistance to high temperatures and chemicals is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH