Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® A350, sleeve bearing with flange, imperial

  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant
Product description
iglidur® A350 | The endurance runner at higher temperatures in the food sector
iglidur® A350 plain bearings are designed in such a way that they can be used for all loads in the food and packaging industry. Even high loads, as seen in lifting equipment or presses, are easy and the bearings work without any external lubrication.

Typical applications

Food industry
Beverage industry
Medical technology

Find more applications here:
Industry solutions

 
When to use it?
  • When FDA compliance is required
  • When wear resistance and FDA are required for high loads
  • When the bearing is used in acid environments
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH