iglidur® G, Thrust washers, imperial

The all-round classic with an excellent price/performance ratio

iglidur® G
iglidur® G drawing
1 from 2
iglidur® G
iglidur® G drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GTI-0610-01
  • Material: iglidur® G
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.375 inch
    • d2 0.625 inch
    • s 0.04 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG