iglidur® M250, thrust washer, imperial - M250TI

The tough all-rounder with excellent vibration dampening

iglidur® M250, thrust washer, imperial - M250TI
iglidur® M250, thrust washer, imperial - M250TI drawing
1 from 2
iglidur® M250, thrust washer, imperial - M250TI
iglidur® M250, thrust washer, imperial - M250TI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MTI-04
  • Material: iglidur® M250
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.25 inch
    • d2 0.6201 inch
    • s 0.09 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Robust all-rounder material
  • Excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance

iglidur® M250 | The robust all-rounder with outstanding vibration dampening

The self-lubricating material iglidur® M250 is particularly characterised by impact resistance, vibration dampening and wear resistance. It proves itself particularly well under stresses where a vibration-dampening function of the material is required, e.g. in sports equipment and packaging machines. As it is also capable of embedding dirt, it is also suitable for agricultural machinery and gardening equipment.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When to use it?

  • When the material is exposed to heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick wall thicknesses according to DIN 1850

When not to use it?

  • For applications in wet areas
  • When very high precision is required
  • For very smooth shafts
  • When a cost-effective material with maximum wear resistance is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG