igusigus-icon-cart(0)

iglidur® L350, flange bearing, mm

For ventilators, fans and motors
iglidur® L350, flange bearing, mm
igus-icon-lupe
iglidur® L350, flange bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® L350, flange bearing, mm
iglidur® L350, flange bearing, mm drawing
  • Part number: L350FM-0304-05
  • Material: iglidur® L350
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
ready for shipping in 10 working days
iglidur® L350 | High performance at lower costs
iglidur® L350 is extremely durable. Developed for the best friction and wear values from 1.5m/s, the material outperforms classic plain bearings in fast rotating operation.

Typical applications

Machine tools

Here you can find more applications:
Industry solutions
 
When to use it?
  • For rotating applications at high speed
  • When the highest service life is required
  • For high pv values with low loads
  • At operating temperatures up to +180°C 
    (permanent, short-term up to max. +210°C)
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH