Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® Q2E, sleeve bearing, inch

  • Suitable for high speeds
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
Product description
Heavy duty: the iglidur® multi-component bearing for extreme (load) cases
 
Typical application areas

 
Agriculture
Construction machinery
 
Further applications can be found here:
Industry solutions
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movement in the housing are also prevented in this way.
iglidur® - assembling, gluing, machining
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH