iglidur® Q290, sleeve bearing, mm - Q290SM

Heavy-duty on soft shafts

iglidur® Q290, sleeve bearing, mm - Q290SM
iglidur® Q290, sleeve bearing, mm - Q290SM drawing
1 from 2
iglidur® Q290, sleeve bearing, mm - Q290SM
iglidur® Q290, sleeve bearing, mm - Q290SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: Q290SM-1416-20
  • Material: iglidur® Q290
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 14 in
    • d2 16 in
    • b1 20 in
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)

iglidur® Q290 | Medium to high loads, especially on soft shafts

iglidur® Q290 shows outstanding service life in robust pivoting applications, such as those frequently encountered in agricultural machinery, especially on "soft" shafts (e.g. galvanised). The stress on the shafts is also minimal.

Typical application areas

  • Agricultural engineering
  • Construction machinery

When do I use it?

  • If a durable material for robust
    conditions of use (agriculture, construction machinery, ...)
    for medium to high dynamic loads
    on "soft" shafts is needed

When not to use it?

  • If permanent static load greater than 55MPa occurs
  • If a very wear-resistant material on "soft" shafts
    is required for low loads
  • span style="color: rgb(103,118,138);background-color: rgb(255,255,255);font-size: 13px;font-family: Lato, "Helvetica Neue", Helvetica, Arial, sans-serif;">If temperatures permanently exceed +140°C 
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm