iglidur® P210, flange bearing, mm - P210FM

Specialist for pivoting, rolling applications and more

iglidur® P210, flange bearing, mm - P210FM
iglidur® P210, flange bearing, mm - P210FM drawing
1 from 2
iglidur® P210, flange bearing, mm - P210FM
iglidur® P210, flange bearing, mm - P210FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: P210FM-0405-06
  • Material: iglidur® P210
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 6 mm
    • b2 0.8 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B

iglidur® P210 | Specialist for pivoting and roller applications and more - good friction and wear values on almost any shaft

With iglidur® P210, the user has a versatile all-rounder material at his disposal, which has an above-average service life, especially in pivoting applications with medium loads of up to 20MPa. The versatile material has already proven itself in numerous customised solutions and as a bar stock material. Clip-on or pre-loaded designs and use in vehicle interiors are possible.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When do I use it?

  • When a universal material is sought for use in damp environments
  • When a very wear-resistant material is sought for pivoting applications in the medium load range
  • When edge loads and impacts occur
  • When the surface pressure of iglidur® J is not sufficient

When do I not use it?

  • When a universal material with the greatest possible dimensional diversity is sought
  • When a material for very highly loaded swivel applications is required
  • When temperatures greater than +100°C occur
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm