iglidur® GLW, flanged bearing, imperial - GLWFI

Low-cost material for high-volume production

iglidur® GLW, flanged bearing, imperial - GLWFI
iglidur® GLW, flanged bearing, imperial - GLWFI drawing
1 from 2
iglidur® GLW, flanged bearing, imperial - GLWFI
iglidur® GLW, flanged bearing, imperial - GLWFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GLWFI-0304-06
  • Material: iglidur® GLW
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.1875 in
    • d2 0.25 in
    • d3 0.375 in
    • b1 0.375 in
    • b2 0.032 in
  • More iglidur® GLW parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Fogging behaviour according to DIN 75201-B
  • Low-cost material for high-volume production
iglidur® GLW | Low-cost material for large volumes
With plain bearings made of the material iglidur® GLW, we can offer our customers an alternative to iglidur® G for large series applications. Featuring similar mechanical properties as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. These applications, where the properties of iglidur® G are unimportant to a degree , iglidur® GLW presents a cost-effective alternative.

Typical applications

Automotive
Machine tools
Robotics

Find more applications here:
Industry solutions

 
When to use it?
  • When an economical universal bearing for high volumes is required
  • For high, primarily static loads
  • For low to medium speeds
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Opening hours