iglidur® Z, flanged bearing, imperial - ZFI

Long service life under extreme conditions

iglidur® Z, flanged bearing, imperial - ZFI
iglidur® Z, flanged bearing, imperial - ZFI drawing
1 from 2
iglidur® Z, flanged bearing, imperial - ZFI
iglidur® Z, flanged bearing, imperial - ZFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZFI-0203-03
  • Material: iglidur® Z
  • igus-icon-info
    Parts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.3125 in
    • b1 0.1875 in
    • b2 0.032 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Extremely resistant to edge pressure
  • Resistant to shocks and impact
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
iglidur® Z | Highest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
Highest compressive strength, paired with high elasticity, helps the iglidur® Z bearings to their outstanding specifications in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical applications

Construction machinery
Glass industry
Aviation
Machine tools
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Opening hours