readycable® bus cable suitable for B&R iX20CA3E61.xxxx, basic cable PVC 12.5xd

MAT9630100 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires
igus-icon-lupe
MAT9630100 product image
igus-icon-lupe
1 from 3
MAT9630100 product image
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires
MAT9630100 product image

• Profinet

• Star quad structure

• For energy chain applications

• PVC outer jacket

• Outer jacket colour yellow-green

• Bend factor 12.5xd

• Overall shield

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeit-dotMAT9630100
    InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

    Contact us

    Contact details

    Seán Ryan
    Seán Ryan

    igus-icon-phone086 0329555

    Opening hours

    Office hours
    Monday to Friday: 8 am - 8 pm
    Live chat
    24h