readycable® bus cable suitable for B&R iX67CA0E41.xxxx, basic cable PVC 12.5xd

MAT9630103 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires
igus-icon-lupe
1 from 2
MAT9630103 product image
1. Outer jacket: pressure-extruded, oil-resistant PVC mixture 2. Overall banding: plastic fleece 3. Overall shield: flexible braiding made of tinned copper wires 4. Banding: plastic foil 5. Element shield: flexible braiding made of tinned copper wires 6. Shield film: aluminium-coated plastic foil 7. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 8. Conductor: fine-wire strand in highly flexible design made of tinned copper wires

  • Profinet
  • Star quad structure
  • For energy chain applications
  • PVC outer jacket
  • Outer jacket colour yellow-green
  • Bend factor 12.5xd
  • Overall shield
  • oil-resistant & flame-retardant
  • 10 million double strokes guaranteed
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotMAT9630103
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h