readycable® encoder cable suitable for Sigmatek iF-R0-300-xxx-0-00, basic cable, PUR 7.5xd

MAT9822901 product image
igus-icon-lupe
1. Low-adhesion, highly abrasion-resistant PUR-based mixture 2. Extremely flexurally strong, tinned copper braided shield 3. Foil taping over the external layer 4. 2 cores each wound with short pitch length 5. Very finely stranded special conductor
igus-icon-lupe
1 from 2
MAT9822901 product image
1. Low-adhesion, highly abrasion-resistant PUR-based mixture 2. Extremely flexurally strong, tinned copper braided shield 3. Foil taping over the external layer 4. 2 cores each wound with short pitch length 5. Very finely stranded special conductor
  • For heavy-duty applications
  • PUR outer jacket
  • Overall shield
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9822901

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h