readycable® servo cable suitable for Sigmatek iM101B-10-1-xxx-0-00, basic cable, PUR 10xd

MAT9852901 product image
igus-icon-lupe
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
igus-icon-lupe
1. Pressure-extruded, oil-resistant PUR mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores stranded with control elements and high tensile strength elements 6. Flexurally strong conductor
igus-icon-lupe
1 from 3
MAT9852901 product image
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
1. Pressure-extruded, oil-resistant PUR mixture 2. Flexurally strong braided copper shield 3. Foil taping over the outer layer 4. Extremely flexurally strong braided pair copper shield 5. Power cores stranded with control elements and high tensile strength elements 6. Flexurally strong conductor
  • For medium-duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Notch-resistant
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC and halogen-free
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9852901

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h