readycable® servo cable suitable for Sigmatek iM101B-10-1-xxx-0-00, basic cable, TPE 6.8xd

MAT9952901 product image
igus-icon-lupe
1. Pressure extruded oil resistant TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
igus-icon-lupe
1 from 2
MAT9952901 product image
1. Pressure extruded oil resistant TPE compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
  • For heaviest duty applications
  • TPE outer jacket
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Halogen-free
  • Silicone-free
  • Overall shield
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9952901

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h