Bus cable | USB 3.0, PUR, connector A: USB 3.0 type A, open end, length 3 m

USB9540200 product image
igus-icon-lupe
  • For medium duty applications
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Up to 4 years guarantee
igus-icon-lieferzeitUSB9540200
(2x(2xAWG28)+2x(2xAWG28)C)C
USB 3.0
Straight on one side/open cable end
3
InfoInfoigus-icon-infoigus SE & Co. KG defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 3 m * igus SE & Co. KG was able to successfully implement customer applications with excess length. Test us! 

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h