Bus cable | USB 3.0, PVC, connector A: USB 3.0 type A, open end, length 5m

USB9640201 product image
igus-icon-lupe

• USB 3.0

• For energy chain applications

• PVC outer jacket

• Bend factor 12.5xd

• Pair and overall shielding

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitUSB9640201
    (2x(2xAWG28)+2x(2xAWG28)C)C
    USB 3.0
    Straight on one side/open cable end
    5
    InfoInfoigus-icon-infoigus SE & Co. KG defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 3 m * igus SE & Co. KG was able to successfully implement customer applications with excess length. Test us! 

    Contact us

    Contact details

    Seán Ryan
    Seán Ryan

    igus-icon-phone086 0329555

    Opening hours

    Office hours
    Monday to Friday: 8 am - 8 pm
    Live chat
    24h