iglidur® Q2, sleeve bearing, mm - Q2SM

The durable heavy duty bearing

iglidur® Q2, sleeve bearing, mm - Q2SM
iglidur® Q2, sleeve bearing, mm - Q2SM drawing
1 from 2
iglidur® Q2, sleeve bearing, mm - Q2SM
iglidur® Q2, sleeve bearing, mm - Q2SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: Q2SM-0304-03
  • Material: iglidur® Q2
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Suitable for high speeds
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
iglidur® Q2 | The durable heavy duty bearing
iglidur® Q2 plain bearings have high load capacity and good abrasion resistance at high loads. The price-performance ratio is excellent. Solid lubricants reduce the coefficient of friction and improve the resistance to wear, which was improved compared to other iglidur® plain bearings, especially for heavily loaded pivoting applications.Typical applications

Agriculture
Construction machinery
Machine tools

Find more applications here:
Industry solutions

 
When to use it?
  • When high dynamic loads occur
  • When, in addition to high loads, shocks, impacts, dirt occur
  • For highly loaded pivoting movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm