iglidur® X, thrust washer, imperial - XTI

The chemical and temperature specialist, up to 150MPa static

iglidur® X, thrust washer, imperial - XTI
iglidur® X, thrust washer, imperial - XTI drawing
1 from 2
iglidur® X, thrust washer, imperial - XTI
iglidur® X, thrust washer, imperial - XTI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XTI-0814-01
  • Material: iglidur® X
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.5 in
    • d2 0.875 in
    • d4 0.692 in
    • d5 0.067 in
    • s 0.0585 in
    • h 0.04 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The chemical and temperature specialist, up to 150MPa static
  • Temperature-resistant from -100°C to +250°C in continuous operation
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
 
  • Over 250 dimensions available from stock
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • High compressive strength
  • Very low moisture absorption
  • Excellent wear resistance through the entire temperature range
iglidur® X is defined by its combination of very high temperature resistance with high compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.
 
Typical application areas
 
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
Further applications can be found here:
Industry solutions
 
When to use it?
  • For pressure loads up to 150 MPa
  • For linear movements with stainless steel shafts at high temperatures
  • Universal chemical resistance
  • Temperature resistant from -100 °C to +250 °C in continuous operation (short-term to +315 °C)
  • Very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?Use our filter options to find the suitable product
 
Use our filter options to find the suitable product 
 
Unsure if it fits?

Contact us

Contact details

Opening hours