iglidur® A200, flange bearing, imperial - A200FI

FDA-compliant, for low speeds

iglidur® A200, flange bearing, imperial - A200FI
iglidur® A200, flange bearing, imperial - A200FI drawing
1 from 2
iglidur® A200, flange bearing, imperial - A200FI
iglidur® A200, flange bearing, imperial - A200FI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: AFI-0204-04
  • Material: iglidur® A200
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.25 inch
    • d3 0.36 inch
    • b1 0.25 inch
    • b2 0.047 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Extremely resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant

iglidur® A200 | FDA-compliant for low speeds

The material iglidur® A200 is suitable for use in direct contact with food. It is therefore the ideal solution for bearing points on machines for the food industry, medical device construction, small household appliances, etc. Since the admixture of solid lubricants had to be dispensed with in favour of food compatibility, the thermoplastic alloy of iglidur® A200 is particularly adapted to abrasion resistance. Furthermore, iglidur® A200 is characterised by its ability to embed dirt and its smooth running behaviour.

Typical application areas

  • Food industry

When do I use it?

  • Suitable for direct contact with food
  • When a quiet operation is required
  • When dirt needs to be embedded When FDA conformity is required

When do I not use it?

  • If only the highest wear resistance is required
  • If temperatures permanently exceed +80°C
  • If a low-cost universal bearing is required
  • If it is to be used in a damp environment
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG