iglidur® A500, flange bearing, imperial - A500FI

The endurance runner at higher temperatures in the food sector

iglidur® A500, flange bearing, imperial - A500FI
iglidur® A500, flange bearing, imperial - A500FI drawing
1 from 2
iglidur® A500, flange bearing, imperial - A500FI
iglidur® A500, flange bearing, imperial - A500FI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A500FI-0203-03
  • Material: iglidur® A500
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.1875 in
    • b2 0.032 in
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to high loads (>60N/mm²)
  • FDA-compliant
  • EU 10/2011-compliant

iglidur® A500 | The endurance runner at higher temperatures in the food sector

iglidur® A500 is approved for direct contact with food. It has an exceptionally good chemical resistance and is thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When FDA conformity is required
  • When very high chemical resistance is required
  • When good abrasion resistance is required
  • For temperature resistance from -100°C to +250°C

When should I not use it?

  • When the highest wear resistance is required
  • When high temperature and chemical resistance is not required
  • When a low-cost universal bearing is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm