Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iglidur® X, thrust washer, imperial

  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
Product description
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
 
  • Over 250 dimensions available from stock
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • High compressive strength
  • Very low moisture absorption
  • Excellent wear resistance through the entire temperature range
iglidur® X is defined by its combination of very high temperature resistance with high compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.
 
Typical application areas
 
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
Further applications can be found here:
Industry solutions
 
When to use it?
  • For pressure loads up to 150 MPa
  • For linear movements with stainless steel shafts at high temperatures
  • Universal chemical resistance
  • Temperature resistant from -100 °C to +250 °C in continuous operation (short-term to +315 °C)
  • Very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?Use our filter options to find the suitable product
 
Use our filter options to find the suitable product 
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h