Low-cost SCARA robots for industrial automation

SCARA robot for simple robotics and assembly tasks

  • 4 DOF (degrees of freedom)
  • IP 44-version available
  • Cycle times from 3 seconds
  • Stepper motor technology with encoder
  • Fully integrated into the igus® Robot Control software
  • Robot variants available with or without housing
  • Splash-proof variants available

Tech facts about igus® SCARA robots

Up to 2kg payload

Up to 560 x 500mm reach

Up to 4 degrees of freedom

Speed max. 25 picks/min

Repeatability: ± 0.5mm

Protection class IP45

SCARA robot options

SCARA robot arm with drylin linear axis in black and orange.

SCARA robot, 4 DOF with full fairing

  • Payload: 20 N
  • Range: 560 mm
  • Speed: 30 picks/minute
SCARA robot arm with a cable guide and mounted cable chain.

SCARA robot, 4 DOF without fairing

  • Minimum service life: ten million cycles
  • Reach in Z-axis: 500mm
  • Payload: 20 N
SCARA robot, 3 DOF, robot arm

SCARA robot, 3 DOF, robot arm

  • Degrees of freedom: 3
  • Speed: 30 picks/minute
  • Range: 560 mm
Scara robot arm with four degrees of freedom mounted on a vertical rail.

Scara robot, 4 DOF, Size L

  • Payload: 30 N
  • Range: 600 mm
  • Reach along the Z-axis: 3000 mm
Scara robot arm with three degrees of freedom mounted on a vertical base.

Scara robot, 3 DOF, size S

  • ideal for laboratory applications
  • Compact design
  • Can lift up to 0.5kg

Alternative option

  • Not sure the Scara robot will work for your application?
  • Have a look at our delta robot range

Examples of the scara robot in different applications

Robot arm picks apples on a shelf-based handling system.

Further robotics products and services

igus robotic system with control software to simulate movements and paths of a robot arm.

Robot control system

ReBeL configurator on a laptop with a 3D robot arm and axis controls.

Robot configurators

Logos of interfaces and sample programs for HMI News 2025, including Python, ROS, MathWorks, and MATLAB Simulink.

Sample programs and interfaces

Frequently asked questions

  1. The footprint, the SCARA footprint is substantially smaller than the cartesian.
  2. The types of tasks and applications they perform, the SCARA is more suited to pick and place and part insertion whereas the cartesian is more suited to large area dispensing and positioning.
  3. SCARA are renowned for fast repetitive tasks and Cartesian are optimised for more distance as opposed to speed.

Contact us

Contact details

Opening hours