Bearings

Discover the one-stop shop for all lubrication-free bearings, direct from the manufacturer

Free delivery online

Shipped from 24 hours

Price break discounts applied

iglidur J plain bearings in two versions side by side.

Plain bearings

  • Flange or sleeve variations
  • Over 50 different material types
  • All plain bearings have predicted life spans
  • Various shaft combinations available.
  • Find out more information
Three linear flange bearings in different designs with bronze plain bushesings.

Linear bearings

  • Different linear types, closed, open and split.
  • Flange and sleeve options
  • Stainless steel and Aluminium housing with different liner materials
  • Find out more information
Deep-groove ball bearing with white outer ring and visible steel balls.

Ball bearings

  • Various ball bearing types, deep groove fixed flange, pillow blocks, ball transfer and more.
  • With stainless steel balls or glass as standard
  • Rust proof alternative to metal ball bearings
  • Find out more information
igubal rod ends in different versions.

Spherical bearings

  • Also known as self-aligning bearings & igubal®
  • Insensitive to dirt & dust
  • Variants: rod ends, spherical balls, clevis joints, pillow block bearings & fixed flange bearings
  • Find out more information
Round igus precision bearing with mounting holes.

Slewing ring bearings

  • Multiple variants of the slewing ring bearing: light weight, toothed, ball bearing, plastic, stainless steel & Aluminium
  • Easy to install
  • Find out more information
Hybrid double roller bearing WJRM-21 made of metal with holes.

Hybrid roller bearings

  • Single and double roller bearings
  • Integrated rollers and sliding elements
  • ideal for high load applications
  • Optimal bearing load in roller direction
  • Find out more information
Blue knife edge roller cylindrical component with a central bore.

Industrial rollers

  • Various rollers from knife edge roller, guide rollers and conveyor rollers
  • Materials in all variants that are FDA and EU compliant
  • Find out more information
igus igutex TX1 plain bearing on a grey background.

Fibre composite bearings

  • igutex® fibre composite plain bearings consist of two layers, gliding layer and base layer
  • Ideal for extreme loads
  • Contain solid lubricates so still lubrication-free
  • Find out more information
drylin plastic rotary bearing with side cut-outs.

Custom bearings


Industries using different types of igus® bearings

Automotive

Automotive interior with seatbacks, centre console, and marked bearings and lead screw.

Aerospace

  • ground support,
  • lifting equipment,
  • security gates within the terminals.
Aircraft seats with adjustable armrests and seat mechanism in a background-free interior.

Agricultural

Bearing point on an agricultural machine: left unlubricated, right lubricated with heavy wear.

Medical

Linear guide on a bottling line for medical applications in a clean room.
Sample box with bearing samples and igus brochures.

Request a bearing sample box

iglide catalogues and product samples for plain bearings and plastic bearings on display.

Browse the catalogue


FAQ: Frequently Asked Questions

  • plain bearings (including sleeve bearings, thrust washers, flanged bearings)
  • ball bearings (including deep groove ball bearings, ball transfer units)
  • spherical bearings (including rod ends, pillow blocks)
  • slewing ring bearings
  • linear bearings

Contact us

Contact details

Opening hours