Energy Chains

Reduce downtime & increase service life of cables with e-chain®

Browse energy chain systems

Small energy chains

low cost energy chain
  • Inner heights: 5 - 32mm
  • Lightweight & high torsion resistance
  • Snap-open or closed design
  • Internal separators -- standard or notch

Medium energy chains

medium energy chain
  • Inner heights: 21 - 48mm
  • Standard for medium-load applications
  • Modular interior separation
  • Fillable along the inner and outer radii

Large energy chains

Long Travels, Gliding energy chain
  • Inner heights: 21 - 350mm
  • Smooth, cable-friendly interior surfaces
  • Integrated "brakes" on radial stop dogs
  • Suitable for a wide range of applications

Long travel & heavy duty chains

Energy chains for long travel
  • Inner heights: 10 - 80mm
  • Durable for heavy-duty use
  • Energy-saving and long-lasting
  • Quick, easy setup with pre-assembled options

Energy chains for robots

energy chain for robot
  • Inner diameter: 12 - 46.8mm
  • Built-in torsion stop
  • Defined bend radius
  • Split cavity for cable separation

Special solutions

energy chain for special solutions
  • Vertical, spiral and rotary movements
  • Cable drums without slip rings
  • ESD material to avoid static charges
  • Low noise, high-speeds

Applications with energy chains

cleanroom cable management solutions

Cleanroom

heavy duty construction machinery

Construction machinery

heavy duty bulk material handling and mining

Bulk material handling & mining

crane application image

Port & terminal cranes

heavy duty EOT and indoor cranes

EOT and indoor cranes

heavy duty offshore industry

Offshore, oil & gas

Stage and theatre cable management

Stage & theatre

What are the advantages of energy chains?

  • Cable-friendly, smooth design
  • Flexible movement and length options
  • Lightweight, strong, modular, quiet, easy to open
  • Guides power, data, FOCs, oil, and air in one system
  • Configurable online
  • Predictable service life
  • Low maintenance and easy installation
  • Compatible with smart‑monitoring upgrades
  • Large range of standard components available

Frequently asked questions regarding energy chains

  • Inner Height (Hi)
    • The vertical space needed for the thickest cable or hose.
  • Inner Width (Bi)
    • The horizontal space required for all cables/hoses + clearance.
  • Bend Radius (R)
    • Choose a radius at least 10–15x the cable diameter (or follow cable manufacturer specs). igus offers standard bend radii for every series.
  • Travel Length
  • Travel length (short, long, robotic, vertical, side-mounted)
  • Cable/hose type and quantity
  • Speed and acceleration
  • Environmental conditions
    • Dirt, chips, dust
    • Chemicals
    • Outdoor weather
  • Weight and fill level
  • Required noise reduction
  • Need for open or fully enclosed chain
  • Crossbars open on one side
  • Crossbars open on both sides
  • Fully enclosed R-series (with removable lids)
  1. Use a flat screwdriver or simply pull the crossbar upward depending on the version.
  2. The crossbar pops open for cable insertion.
  3. Snap it back into place — no tools typically required.
  • Lightweight
  • Corrosionfree
  • Wearresistant
  • Suitable for long service life without lubrication
  • Plastic chain links, and
  • Steel or stainless-steel components for extra strength
  • Have removable crossbars
  • Easy to access cables for installation or replacement
  • Suitable for general-purpose indoor applications
  • Sealed from dust, chips, debris and moisture
  • Ideal for harsh environments: woodworking, machining, outdoor use
  • Protect cables completely from contamination
  • Lay cables properly with sufficient clearance and follow the recommended bend radius.
  • Use separators to create proper cable organisation inside the chain.
  • Avoid cable tension — cables should move freely inside the e-chain.
  • For long travels, ensure the chain is installed on an igus guide trough for smooth gliding.
  • Ensure fixed and moving ends are mounted securely.
  • igus echains® are designed to be maintenancefree, but best practice includes:
    • Check cables periodically for wear
    • Remove dirt or debris (especially in open chains)
    • Inspect strain relief at the fixed end
    • Ensure the chain moves freely without obstruction
    • igus polymer chains require no lubrication and have long tested service life.
surplus flexible cable stock

50% off chainflex cables

harnessed cables

readycable®

Energy chain brochure

Energy chain brochure

Energy chain Wiki

Energy chains wiki

Contact us

Contact details

Opening hours