Plastic rod and plates made from iglidur® materials

Plastic rod, plate and sheet options

Barstock round bar with measurement arrows for diameter and length.

Plastic rod

  • Round bars are manufactured in 5mm increments, with diameters from 10 to 100mm.
  • Default length is 1,000mm.
  • The rods are also available as individually cut pieces in any length from 100mm.
Barstock plate with a dashed cut line.

Plastic plates

  • Plastic plates are available in thicknesses from 10 to 45mm.
  • Standard dimensions:
  • 1,000 x 610mm
  • 500 x 610mm
  • 500 x 300mm
Barstock tube with arrows showing length measurement.

Plastic hollow rod

  • Plastic hollow rods are manufactured in various dimensions.
  • Default length is 1,000mm.
  • Plastic hollow bars are also available as individually cut pieces in any length from 100mm
Barstock board with dashed measurement lines.

Plastic sheet material

  • Plastic sheet material available in thicknesses from 2 to 6mm.
  • Standard dimensions:
    1,000 x 1,000mm
    1,000 x 500mm
    500 x 500mm
    500 x 240mm
Barstock plate with marking lines for cut or section points.

Plastic plate strips

  • Plastic plate strips are manufactured in thicknesses of 6 to 50mm. The width is 160mm.
  • They are 1,000mm long as standard.
  • Plate strips are also available cut to size with a freely selectable length from 100mm. The width is always 160mm.
Blue plastic profile with dimensions marked.

Customised profiles

  • Wear-resistant profiles made from our iglidur® materials
  • Customised special solutions tailored to your requirements
  • Customised chain profiles
  • Free from lubrication and maintenance
drylin plastic rotary bearing with side cut-outs.

Custom parts- CNC service

  • 3 steps to individual turned and milled parts
  • Configure your requirements and find out the price instantly.
  • Automated feasibility and tolerance checks
  • Predictable service life
Tribotape rolls in blue, black, white and beige.

Tribo-tape adhesive tape

  • Low coefficients of friction
  • Reduce wear
  • Easy to cut to size
  • Widths range from 20mm wide up to 500mm
  • Thicknesses of 0.5mm to 1mm
  • Self-adhesive or non-self-adhesive backed.

Material product finder

iglidur bar stock material properties table comparing grades across general, mechanical and thermal properties.

Selected plastic rod application examples

Customised solution

Machine for the manufacture of technical brushes

Made of plastic rod: components made of iglidur® reduce maintenance costs

igus material sample next to a car tyre covered in foam.

High number of cycles

High number of cycles with plastic rods

Individual iglidur® component for melting probe

Two people work in the snow with a red-green measuring probe in the mountains.
Microscope arm with camera head and adjustment knobs.
Finger of Vincent hand prosthesis with customised bearings made of iglidur® plastic rod

Frequently asked questions

Contact us

Contact details

Opening hours