Change Language :

A gear rack is an elongated component with a series of teeth. It is used to transmit force between one or two gears in order to make a rotational movement linear.
When combining gear rack and gear, it is important to ensure that they use the same module to create the best movement.
igus® has three production processes for gear racks:
This enables us have a gear combination for every application.

In our CAD database, you can view our gear rack CAD data or download it, in both 2D and 3D format
This service is free of charge and there is no need registration required.
Rack and pinion gear is used where you are looking to convert the rotational movement of the pinion gear into a linear motion.
A rack is usually a square or round section of material which has straight teeth cut into it. The pinion gear is cylindrical gear who's teeth match with racking which enable them to mesh together. When they are working together they are known as a "rack and pinion system".
When designing a rack and pinion gear you need to ensure the they have matching modules. The module of the rack and the pinion gear dictates the size of the teeth, so to enable the rack and pinion gear to mesh together the size of the teeth must match.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h