Components for battery production

Next level battery manufacturing - particle-free. Lubrication-free. IPA-approved

igus products for battery production

Innovative products for battery production

Certified cable guide systems

Certified cable guide systems for the dry cleanroom
  • Certification for the dry cleanroom
  • ISO Class 3 or 4
  • More than 15 million double strokes
  • High purity

Slewing ring bearing PRT-04-100

Slewing ring bearing PRT-04-100 for the dry cleanroom
  • 60% lighter und 50% more space-saving
  • Wear-resistant und maintenance-free
  • Particle emission test at the Fraunhofer IAF-compatible cleanroom laboratory

xiros conveyor roller

xiros ball bearings
  • Extremely resistant to chemicals
  • Ready-to-install system saves expensive in-house production
  • Lightweight, reliable and durable

iglidur plain bearings

Plain bearing iglidur
  • Resistant to chemicals and media
  • Long service life and lowest coefficient of friction
  • PTFE-free materials tested for harmful PFAS

igubal flange mounted bearings

igubal flange mounted bearings
  • 100% lubrication-free and maintenance-free
  • Compensation of misalignments
  • Long service life, low coefficient of friction
  • 80% lighter than steel bearings

iglidur bar stock

iglidur bar stock
  • Self-lubricating and very low coefficients of friction
  • Extreme wear resistance
  • Produced in accordance with DIN EN 15860
  • Production of customised turned and milled parts

drylin T guide carriage TW-42

drylin linear guides
  • PTFE-free
  • Sliding elements made of iglidur JPF
  • 100% avoidance of external lubrication
  • Quick changeover due to identical dimensions

drylin ZLW toothed belt axes

drylin ZLW
  • Lubrication-free toothed belt axes
  • For precise positioning and adjustment tasks
  • Long service life, precision and high reliability

Linear robots

Linear robots
  • Automate pick-and-place tasks
  • Precise and repeatable processes with consistent quality
  • Greater workplace safety by taking over non-ergonomic tasks

ReBeL cobot

rebel
  • Precise movements for accurate positioning
  • Compact design for mobile applications and easy integration into existing workflows

Handling of battery cells


Certified products for the dry cleanroom

What is a dry cleanroom?

Why is dry cleanroom important?

  • Higher product quality: reduced contamination leads to higher quality and reliability of battery cells
  • Longer service life: minimising chemical reaction extends battery life
  • Safer working environment: strict control over hazardous materials increases safety for personnel

Cable guide systems

Flat cable system e-skin flat

Flat cable system e-skin flat
  • Over 15 million double strokes
  • Best possible ISO Class 4 certification
  • No visible wear, abrasion-resistant

ESD robot energy supply

Robot energy supply with ESD protection
  • ESD material tested with over 10 million cycles for the highest requirements
  • ISO Class 4-5 certification

Energy chain series C6

Energy chain series C6
  • For ISO Class 4 applications
  • Very smooth running and high stability thanks to a robust stop-dog system

Energy chains for high dynamics

E6 energy chain
  • Extremely quiet, low-vibration operation
  • ISO Class 4

Two-piece corrugated tubes

Two-part corrugated tubes e-skin
  • Compact and easily openable
  • ISO Class 4

Two-part corrugated tubes, ESD

Corrugated tubes e-skin soft ESD
  • Made from dissipative material
  • Cleanroom housing with ESD protection

Flat cable system e-skin flat, ESD

Flat cable system e-skin flat esd
  • Made from dissipative material
  • Cleanroom-compatible with ESD protection

SCARA energy supply, ESD protection

Clean SCARA ESD
  • Made from dissipative material
  • ESD protection for ISO 1 cleanroom
  • High running performance

Multi-axis energy chain ESD with fibre-rod

TRC ESD with fibre-rod
  • Closed type
  • Fibre-rod generates constant pretension
  • No snagging and reduced skidding
TPE energy and signal cables
TPE energy and signal cables

TPE energy and signal cables

Tested quality for dry cleanrooms

Cable guide systems

e-skin flat certificate
e-skin flat certificate
  • Dry cleanroom: ISO Class 3 or 4

chainflex cables

Certificate
Certificate
  • Dry cleanroom: ISO Class 4 or 5

Slewing ring bearing PRT

Certificate
Certificate
  • Dry cleanroom: ISO Class 7

Fraunhofer IPA certifications for the dry cleanroom

Slewing ring bearings for the cleanroom
Table 1: STANDARD dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
E6 (IPA report 2303-1408)ISO 4ISO 4ISO 4
TRC.ESD + fibre-rod (IPA report 2309-1461)ISO 4ISO 4ISO 5
Table 2: PRE-AGEING dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
SKS28 (IPA report 2411-1575)*ISO 4ISO 4ISO 4
E14 (IPA report 2411-1575)ISO 4ISO 4ISO 4
Table 3: AGEING BEHAVIOUR dry cleanroomTime / double strokes
Time: After running-in phase | double strokes: 0Time: After 2 months | double strokes 3.2 millionTime: After 4 months | double strokes: 5.1 millionTime: After 6 months | double strokes: 7.5 millionTime: After 8 months | double strokes: 10 millionTime: After 10 months | double strokes: 15 million
e-skin*ISO 4ISO 4ISO 4ISO 4ISO 4ISO 4
E6*ISO 4ISO 4ISO 4ISO 5ISO 5ISO 5

Contact us

Contact details

Opening hours