Wind power industry

  • Suitable for small installation spaces, tight radii
  • Maintenance-free and lubrication-free bearings
  • Fail-safe cables with a 36-month guarantee
  • High static and dynamic load capacity

Products for wind turbines

igus chainflex robot cable for dynamic applications.

chainflex® cables

  • For torsion applications with +/- 180° with a cable length of 1 m
  • 4 year guarantee
Twisterband heavy-duty cable carrier coils in a circular loop.

Twisterband

  • Rotary movements up to 7,000°
  • Rotary speeds up to 180°/s
  • Modular and easy to fill
igus triflex TRE2 energy chain in a curved guide.

3D energy chain

  • Defined bend radius
  • +/- 10° twist per chain link
  • High tensile strength
Q2E iglidur plain bearings

Heavy-duty plain bearing

  • Optimised for high absorption of edge loads
Black cable chain bent into a U shape on a white background.

e-loop®

  • e-chain® as an alternative to the service loop
triflex

triflex® TRX

  • Telescopic and twistable energy chains

Use igus® products in Wind power industry

Wind turbine rotor lock with retaining pin and orange marking.

Rotor lock systems

  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally strong
Rotor pitch system of a wind turbine with mechanical components inside.

Pitch actuators

  • Up to 200MPa static and 140MPa dynamic
  • Wear-resistant and dimensionally strong
Azimuth brake for wind turbine with section view and detail of the braking elements.

Azimuth and rotor brakes

  • Bar stock or injection-moulded parts
  • High wear resistance and compressive strength
Azimuth sliding plates in a wind turbine bearing with the friction surface marked.

Azimuth adjustment

  • Extremely high wear resistance
  • Low coefficient of friction
  • Resistant to dirt
e-loop guide in the wind turbine housing with cables.

Energy supply for nacelle

  • Modular system, easy to open
  • Protects against impact due to robust PU outer body
Wind energy cable carrier at a rotor joint with two marked bearings.

Rotor blade and azimuth adjustment

  • For high fill weights and restricted spaces
  • Rotation angle up to 900°
  • high wearing material

Contact us

Contact details

Opening hours